BT-410

Part Photo

[ Picture : BT-410 ]

 

Product Usage

BT-410 uses Bluetooth 4.0 Low Energy communication to allow the modules to communication via serial communication (UART). The compatible products are shown below.

(Please refer to the respective links for instructions on how to connect with each product)

 

 

 

[ Example ]

 

Please make sure to turn off the controller before connecting the device. The device may malfunction or be damaged if connected while the controller is turned on.

 

Comparison with Current Products

    ZIG-110/100A BT-100/110A/210 BT-410
Connectivity Andriod

X

O

O

Connectivity iOS

X

X

O

Connectivity PC

X

O

X

Connectivity 1 Master : 1 Slave

O

O

O

Connectivity 1 Master : N Slave

O

X

X

Connectivity 1 Phone : 1 Slave

X

O

O

Connectivity 1 Phone : N Slave

X

X

support later

Data Data Transfer reliability

Low

high

high

Data Max throughput

250kbps

250kbps

128kbps

Update Module FW update

X

X

O

MAC address Default MAC address

xxxx

BT-110/100 : 001901 xxxxxx

BT-210 : B863BC xxxxxx

DBE7DF xxxxxx

MAC address MAC address range

0~65535

6 byte

6 byte

 

 

Communication Mode

Utilizes a pairing mechanism that allows reliable 1:1 communication.

[1:1 Communication]

 

Pin Assignment Information

             

                                      [ BT-410 ] 

1. RXD : Bluetooth Module Receive Signal

2. TXD : Bluetooth Module Transmit Signal

3. VCC : Bluetooth Module Supply Voltage ( 3.3V )

4. GND : Bluetooth Module Ground Level (0v)

 

H/W Specification