BT-100/110A

Part Photo

bt110aset.jpg

[Picture : BT-100 / 110A]

 

Product Usage

BT-100/110A are Bluetooth modules that communicate via UART. The BT-100 and BT-110A only differ on mounting interface. The connectable parts are as follows:

(Please refer to the explanation pages on each part on how to install.)

** Caution

- Followings are NOT compatible with BT-110A Set

1. Remote: RC-100 (When affixing on wireless module, green LED lights on)

2. Controller: CM-100, CM-5, CM-2+

 

The BT-100/110A are sold together as a set and set with factory default settings so theres no need to do additional work in settings during mounting. (Please be careful not to lose one of the set.)

1:1 communication with BT-100/110A only.

 

[ Example ]

 

Connect the modules while power is off.

Connecting while power is on could result in malfunction.

 

BT-100/110A default set values

 

BT-100 set values

BT-110A set values

Device Name

BT-100vx.x.x

BT-110vx.x.x

Pin Code (Pass key) 0000 0000
Uart (baud rate-data bit-parity bit-stop bit) 57600-8-N-1 57600-8-N-1
ROLE MASTER SLAVE
TIMEOUT 1sec 1sec
Connection Mode MODE1 MODE2
Debug Char 0x21 0x21

 

 

Pin Assignment Information

 

bt_100_pin.png             bt-110_pin.jpg

                        [ BT-100 ]                                               [ BT-110A ]

 

BT-100

BT-110 A

Pins

Features

I/O

Signal levels

1

4

GND

Ground

- -
2 3 VCC

3.3V DC

INPUT -
3 - STATUS STATUS LED OUTPUT TTL
4 - FA SET

Factory Reset

Go back default setting

INPUT TTL
5 - UART_CTS UART Clear To Send INPUT TTL
6 - UART_RTS UART Ready To Send OUTPUT TTL
7 2 TXD Transfer Data (Data out) OUTPUT TTL
8 1 RXD Received Data (Data in) INPUT TTL

 

 

H/W Specification