Geared Motor
Part Photo

[Geared Motor]
Product Usage
It is the motor used in OLLO; it is connected to CM-100, and the
direction of spin and the speed
of spin can be adjusted through port control.
It can be operated as general DC motors by connecting OLLO switch and
the battery box.
Pin Assignment Information

MOT-
MOT+
H/W Specification
- Weight : 15g
- Dimension : 18mm * 36mm * 24mm
- Voltage : 1.5 ~ 3.0V
- Gear Ratio : 70 : 1
- Speed : 125 RPM(at 1.5V), 250 RPM(at 3.0V)
- Characteristics
- Output of both axes
- Safety Device(Clutch) installed.
Available Controller
RoboPlus Task Supports
Videos
OLLO
Troubleshooting