High Speed Geared Motor

Part Photo


[High Speed Geared Motor]


Product Usage

It is the motor used in OLLO; it is connected to CM-100, and the direction of spin and the speed of spin can be adjusted through port control.

It can be operated as general DC motors by connecting OLLO switch and the battery box.


Pin Assignment Information

  1. MOT-

  2. MOT+

Cables can may be damaged when not properly connected (i.e. wrong orientation), or use of excessive force during connection.


H/W Specification


Available Controller


RoboPlus Task Supports



OLLO Troubleshooting