Color Sensor CS-10

Part Photo

[Color Sensor]

 

Product Usage

 

Pin Layout Information

  1. SIG1 : Color singnal 1
  2. GND
  3. ADC : Output of color intensity analog voltage
  4. VCC ( 3.3V )
  5. SIG2 : Can turn on the LED by sending High Signals

 

SIG1

SIG2

ADC

LOW

LOW

RED color intensity

LOW

HIGH

GREEN color intensity

HIGH

LOW

BLUE color intensity

HIGH

HIGH

insignificant value

 

 

Cables can may be damaged when not properly connected (i.e. wrong orientation), or use of excessive force during connection.

 

Make connections to the controlled while unpowered.

Making connections while the controller is powered may cause it to malfunction or and damage.  

 

Sensor sensing range

  

H/W Specification

 

 

Compatible Controllers

 

Videos