Magnetic Sensor MGSS-10

Part Photo

[Magnetic Sensor]

 

Product Usage

 

Pin Layout Information

  1. Not used
  2. GND
  3. ADC : magnetismdetection status
  4. VCC ( 3.3V )
  5. Not used

 

 

Cables can may be damaged when not properly connected (i.e. wrong orientation), or use of excessive force during connection.

 

Make connections to the controlled while unpowered.

Making connections while the controller is powered may cause it to malfunction or/and damage.  

 

Sensor sensing range

  

H/W Specification

Compatible Controllers

RoboPlus Task Supports

 

Videos