temperature Sensor TPS-10

Part Photo

[temperature Sensor]


Product Usage


Pin Layout Information

  1. Not used
  2. GND
  3. ADC : Sensor output (heat-sensing)
  4. VCC ( 3.3V )
  5. Not used



Cables can may be damaged when not properly connected (i.e. wrong orientation), or use of excessive force during connection.


Make connections to the controlled while unpowered.

Making connections while the controller is powered may cause it to malfunction or/and damage.  


Sensor sensing range


H/W Specification

Compatible Controllers