ROBOTIS e-Manual v1.13.01
When the robot sounds warning while moving, immediately charge the battery.
The LED will blink when it is charging and turn green when the battery is fully charged.
① Take the battery out |
② Connect the charger |
③ Charge |
|||
![]() |
![]() |
![]() |
|||
Charging (LED : Red) |
Complete (LED : Green) |
||||
![]() |
|
|
⇒ You can connect the robot to an external power source through SMPS. |
⇒ The battery is equipped with a connector to charge the battery and another to move the robot |
Environment and information for operating tests are as follows.
Cautions for safe keeping Tip 1 : Do NOT keep the battery connected with a robot or a charger. Tip 2 : If you will not use the battery for a long time from now on, please keep it HALF-CHARGED. Tip 3 : Do NOT put the battery with an environment with high temperature or humidity. |
Charging the Battery