ROBOTIS DREAM is an entry level robotics kit optimized for learning and teaching robotics.

Set B combines the parts from the existing products ROBOTIS DREAM Level 3 and Level 4,

and expands on Set A to take robotics education to a higher level.

> QuickStart includes assembly manual for 4 robot examples.

> Assembly manual for all 24 robots available through RoboPlus Design SW.

> Full workbook for students available (sold separately).


Caution : ROBOTIS DREAM SET B requires parts from ROBOTIS DREAM SET A.

                    Please make sure to purchase SET A  to build the robots in SET B.

                    Users must program the robots or download the program into the controller (CM-150) to operate the robot.

                    To download programs, you will need the USB cable included in SET A.