ROBOTIS DREAM Level 2 Examples

For more information assembly and operation, please refer to the ROBOTIS DREAM Level 2 workbook.

The controller initially comes with the comprehensive program pre-installed in it.

To create your own program or download, click here to read more on how to “Download the task code.”

You will need the USB cable to download the programs. This is included in ROBOTIS DREAM Level 1.


  1. Integrated example program
  2. Example program of each chapter



  1.  Elephant


  2.  Flower and Firefly Robot


  3.  Avoider


  4.  Seal


  5.  Beetle


  6.  Raccoon


  7.  Scorpion


  8. Puppy


  9. Squirrel


  10. Buffalo


  11. Crocodile


  12.  Imagine