ROBOTIS DREAM Level 4 Examples

For more information assembly and operation, please refer to the ROBOTIS DREAM Level 4 workbook.

You must download the examples programs below to operate your robot.  

To create your own program or download, click here to read more on how to “Download the task code.”

You will need the USB cable to download the programs. This is included in ROBOTIS DREAM Level 1.


  1. Example program of each chapter 4

  1. Tank

    DREAM_L4_Tank _EN.tsk

  2. Robot Knight

    Dream_L4_Robot Knight_EN.tsk

  3. War Robot

    DREAM_L4_War Robot_EN.tsk

  4. Hockey Robot

    DREAM_L4_Hockey Robot_EN.tsk

  5. Excavator


  6. Ladder Truck

    DREAM_L4_Ladder Truck_EN.tsk

  7. Forklift


  8. Boxer  


  9. Bulldozer


  10. Dribbler


  11. Explorer


  12. Transporter