ROBOTIS e-Manual v1.29.00

Customizing my ROBOTIS MINI

  1. Adding peripheral devices
    The controller OpenCM9.04-C Type used in ROBOTIS MINI has four ports to connect 5P devices.

 

Accessories

※ Please refer to our online shop to purchase the sensors above. [GO TO ONLINE SHOP]



Port number for each port is written in white.

Caution

● LED Module : Use ports ② and ③ *LED will not light up when using ports ① and ④

● IR Sensor :  Use ports ① and ④

● Color Sensor  : Use ports ② and ③

 

Images of ROBOTIS-MINI with different devices assembled.

 

  1. Customize the appearance
    The stickers come with your package but if you want to re-reprint them, please refer to the link below. You can also draw your own design.

Click here to download the sticker files.

 

               

 

 



Error Report

Copyrights (c) 2010  ROBOTIS  All rights reserved.