Hardware Port Map

The following hardware port map shows the hardware main pin functions of the controller.

Macros and libraries for the STM32F10X ports and internal functionalities are provided for easy access and control.

 

CM-530

port_map_cm530.png

 

 

 

analog_mux.png

 

 

Fin number

Pin name

NET NAME

Function description

Fin number

Pin name

NET NAME

Function description

1

Vbat

VCC_33L

3.3V power supply

33

PB12

LED3

LED AUX

2

PC13

LED0

LED POWER

34

PB13

 LED4

LED MANAGE

3

PC14

LED_TX

LED TX

35

PB14

LED5

LED PROGRAM

4

PC15

LED_RX

LED RX

36

PB15

LED6

LED PLAY

5

OSC_IN

XTAL1

X-TAL INPUT

37

PC6

SIG_MOT3+

#3 external port  OUPUT

6

OSC_OUT

XTAL2

X-TAL OUTPUT

38

PC7

SIG_MOT3-

#3 external port  OUPUT

7

NRST

RESET

RESET

39

PC8

SIG_MOT4+

#4 external port  OUPUT

8

PC0

SIG_ADC0

ADC0 INPUT

40

PC9

SIG_MOT4-

#4 external port  OUPUT

9

PC1

ADC_SELECT0

ANALOG MUX SELECT0

41

PA8

SIG_MOT5+

#5 external port  OUPUT

10

PC2

ADC_SELECT1

ANALOG MUX SELECT1

42

PA9

 NC

RESERVED

11

PC3

VDD_VOLT

input voltage  ADC

43

PA10

 NC

RESERVED

12

VSSA

VSSA

ADC reference voltage  3.3V

44

PA11

SIG_MOT5-

#5 external port OUPUT

13

VDDA

VDDA

ADC reference voltage  0V

45

PA12

ZIGBEE_RESET

Zigbee ENABLE

14

PA0

SIG_MOT1+

#1 external port  OUPUT

46

PA13

USB_SLEEP

USB connections

15

PA1

SIG_MOT1-

#1 external port  OUPUT

47

VSS2

GND

0V reference voltage

16

PA2

SIG_MOT2+

#2 external port  OUPUT

48

VDD2

VCC_33L

3.3V reference voltage

17

PA3

SIG_MOT2-

#2 external port  OUPUT

49

PA14

SW_RT

R Button

18

VSS4

GND

0V reference voltage

50

PA15

SW_LF

L Button

19

VDD4

VCC_33L

3.3V reference voltage

51

PC10

SW_DN

D Button

20

PA4

 NC

RESERVED

52

PC11

SW_UP

U Button

21

PA5

SIG_ADC1

ADC1 INPUT

53

PC12

ZIGBEE_TXD

Zigbee transmit

22

PA6

SIG_BUZZER

Buzzer OUTPUT

54

PD2

ZIGBEE_RXD

Zigbee receive

23

PA7

NC

RESERVED

55

PB3

SW_START

START Button

24

PC4

SIG_MIC

MIC Signal INPUT

56

PB4

ENABLE_TX

Dynamixel transmit  ENABLE

25

PC5

NC

RESERVED

57

PB5

ENABLE_RX

Dynamixel receive ENABLE

26

PB0

NC

RESERVED

58

PB6

DXL_TXD

Dynamixel transmit

27

PB1

NC

RESERVED

59

PB7

DXL_RXD

Dynamixel receive

28

PB2

BOOT1

RESERVED

60

BOOT0

BOOT0

RESERVED

29

PB10

PC_TXD

PC transmit

61

PB8

SIG_MOT6+

#6 external port OUPUT

30

PB11

PC_RXD

PC receive

62

PB9

SIG_MOT6-

#6 external port OUPUT

31

VSS1

GND

0V reference voltage

63

VSS3

GND

0V reference voltage

32

VDD1

VCC_33L

3.3V reference voltage

64

VDD3

VCC_33L

3.3V reference voltage

  

 

The external ports of the CM-530 are listed below from 1 to 6.

Please refer to CM-530 controller for reference regarding ports.

cm-530_5pin_big.png

 

cm-530_5pin_small__.png

 

1.OUT1 : Output voltage 3.3V  (0.3A max)

2.VCC (5V)

3.ADC : Ports for analog signal devices

4.GND

5.OUT2 : Output voltage 3.3V (0.3A max)

 

cpu.png